Condensing pressure regulator, KVR 22
034L0094
Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Max. Working Pressure [bar]: 28.0
Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Max. Working Pressure [bar]: 28.0
Gross weight | 0.414 Kilogram |
Net weight | 0.369 Kilogram |
Volume | 1.134 Liter |
EAN | 5702428411615 |
Gross weight | 0.414 Kilogram |
Net weight | 0.369 Kilogram |
Volume | 1.134 Liter |
EAN | 5702428411615 |
Approval |
C UL US LISTED EAC LLC CDC TYSK RoHS RoHS China |
Approval file name | REFRIGERANT VALVE 53R0 |
China RoHS compliance | Yes |
Equipment | Schrader valve access port |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Factory setting [bar] | 10 bar |
Factory setting [psig] | 145 psig |
Flow direction indicator | Engraved 1-way arrow |
In scope of WEEE and contain batteries | No |
Inlet connection type | Solder, ODF |
Inlet size [in] | 7/8 in |
Inlet size [mm] | 22 mm |
Lubricants compatibility | Oilfree applications |
Max. test pressure [bar] | 31 bar |
Max. test pressure [psig] | 450 psig |
Max. Working Pressure [bar] | 28 bar |
Max. Working Pressure [psig] | 406 psig |
Medium temperature range [°C] [max] | 130 °C |
Medium temperature range [°C] [min] | -45 °C |
Medium temperature range [°F] [max] | 266 °F |
Medium temperature range [°F] [min] | -49 °F |
Oil free refrigerants |
R1234ze(E) R513A |
Other RoHS documentation | EAEU RoHS |
Outlet connection type | Solder, ODF |
Outlet size [in] | 7/8 in |
Outlet size [mm] | 22 mm |
P band max. [bar] | 6.2 bar |
P band max. [psi] | 90 psi |
Packing format | Multi pack |
Product accessories | No |
Product group | Press. and temp. regul. valves |
Product Name Description | Condensing pressure regulator |
Quantity per packing format | 12 pc |
Rated cap. conditions [IMP] |
Delta p hotgas=6 psi Delta p liquid=3 psi tcond=110 °F tevap=40 °F |
Rated cap. conditions [SI] |
Delta p hotgas=0.4 bar Delta p liquid=0.2 bar Offset=3 bar tcond=30 °C tevap=-10 °C |
Rated cap. R134a, Hot gas [kW] | 11.6 kW |
Rated cap. R134a, Hot gas [TR] | 3.03 TR |
Rated cap. R22, Hot gas [kW] | 13.2 kW |
Rated cap. R22, Hot gas [TR] | 4.13 TR |
Rated cap. R404A/R507A [kW] | 36.6 kW |
Rated cap. R404A/R507A [TR] | 8.2 TR |
Rated cap. R407C, Hot gas [kW] | 14.3 kW |
Rated cap. R407C, Hot gas [TR] | 4.5 TR |
Rated cap.R404A/R507,Hot gas[k | 12 kW |
Rated cap.R404A/R507,Hot gas[T | 3.27 TR |
Rated capacity R134a [kW] | 47.3 kW |
Rated capacity R134a [TR] | 11.8 TR |
Rated capacity R22 [kW] | 50.4 kW |
Rated capacity R22 [TR] | 12.7 TR |
Rated capacity R407C [kW] | 54.4 kW |
Rated capacity R407C [TR] | 13.8 TR |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R1234yf R1234ze(E) R1270 R134a R22 R290 R404A R407A R407C R407F R407H R422B R422D R448A R449A R449B R450A R452A R454A R454C R455A R507A R513A R515B R516A R600 R600a |
Regulation range [bar] [max] | 17.5 bar |
Regulation range [bar] [min] | 5 bar |
Regulation range [psig] Pe [max] | 254 psig |
Regulation range [psig] Pe [min] | 73 psig |
SCIP dossier no. | 842c526f-b213-4baa-869c-a91bb999a318 |
Serviceable | KV valves spare parts |
Type | KVR 22 |
UK RoHS compliance | Out of scope |
UL approved refrigerants |
R134a R22 R404A R407A R407C R407F R407H R422B R422D R448A R449A R449B R450A R452A R507A R513A R515B R516A |
Approval |
C UL US LISTED EAC LLC CDC TYSK RoHS RoHS China |
Approval file name | REFRIGERANT VALVE 53R0 |
China RoHS compliance | Yes |
Equipment | Schrader valve access port |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Factory setting [bar] | 10 bar |
Factory setting [psig] | 145 psig |
Flow direction indicator | Engraved 1-way arrow |
In scope of WEEE and contain batteries | No |
Inlet connection type | Solder, ODF |
Inlet size [in] | 7/8 in |
Inlet size [mm] | 22 mm |
Lubricants compatibility | Oilfree applications |
Max. test pressure [bar] | 31 bar |
Max. test pressure [psig] | 450 psig |
Max. Working Pressure [bar] | 28 bar |
Max. Working Pressure [psig] | 406 psig |
Medium temperature range [°C] [max] | 130 °C |
Medium temperature range [°C] [min] | -45 °C |
Medium temperature range [°F] [max] | 266 °F |
Medium temperature range [°F] [min] | -49 °F |
Oil free refrigerants |
R1234ze(E) R513A |
Other RoHS documentation | EAEU RoHS |
Outlet connection type | Solder, ODF |
Outlet size [in] | 7/8 in |
Outlet size [mm] | 22 mm |
P band max. [bar] | 6.2 bar |
P band max. [psi] | 90 psi |
Packing format | Multi pack |
Product accessories | No |
Product group | Press. and temp. regul. valves |
Product Name Description | Condensing pressure regulator |
Quantity per packing format | 12 pc |
Rated cap. conditions [IMP] |
Delta p hotgas=6 psi Delta p liquid=3 psi tcond=110 °F tevap=40 °F |
Rated cap. conditions [SI] |
Delta p hotgas=0.4 bar Delta p liquid=0.2 bar Offset=3 bar tcond=30 °C tevap=-10 °C |
Rated cap. R134a, Hot gas [kW] | 11.6 kW |
Rated cap. R134a, Hot gas [TR] | 3.03 TR |
Rated cap. R22, Hot gas [kW] | 13.2 kW |
Rated cap. R22, Hot gas [TR] | 4.13 TR |
Rated cap. R404A/R507A [kW] | 36.6 kW |
Rated cap. R404A/R507A [TR] | 8.2 TR |
Rated cap. R407C, Hot gas [kW] | 14.3 kW |
Rated cap. R407C, Hot gas [TR] | 4.5 TR |
Rated cap.R404A/R507,Hot gas[k | 12 kW |
Rated cap.R404A/R507,Hot gas[T | 3.27 TR |
Rated capacity R134a [kW] | 47.3 kW |
Rated capacity R134a [TR] | 11.8 TR |
Rated capacity R22 [kW] | 50.4 kW |
Rated capacity R22 [TR] | 12.7 TR |
Rated capacity R407C [kW] | 54.4 kW |
Rated capacity R407C [TR] | 13.8 TR |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R1234yf R1234ze(E) R1270 R134a R22 R290 R404A R407A R407C R407F R407H R422B R422D R448A R449A R449B R450A R452A R454A R454C R455A R507A R513A R515B R516A R600 R600a |
Regulation range [bar] [max] | 17.5 bar |
Regulation range [bar] [min] | 5 bar |
Regulation range [psig] Pe [max] | 254 psig |
Regulation range [psig] Pe [min] | 73 psig |
SCIP dossier no. | 842c526f-b213-4baa-869c-a91bb999a318 |
Serviceable | KV valves spare parts |
Type | KVR 22 |
UK RoHS compliance | Out of scope |
UL approved refrigerants |
R134a R22 R404A R407A R407C R407F R407H R422B R422D R448A R449A R449B R450A R452A R507A R513A R515B R516A |