Elec. expansion valve coil, ETS 8M

034G8305

Supply voltage [V] DC: 12, Used for product: ETS 8M, Electrical connector: JST XHP-6, Cable length [m]: 6

Product details

Gross weight 0.317 Kilogram
Net weight 0.287 Kilogram
Volume 0.495 Liter
EAN 5702424595227

 

Approval cURus
Cable length [in] 236.2 in
Cable length [m] 6 m
China RoHS compliance Out of scope
Class of Insulation B
Coil resistance [Ohm] 46
Contain batteries No
Current range [A] 0.26 A
Electrical connector JST XHP-6
Enclosure rating IP IP67
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a)
Motor type Uni-polar
Packing format Multi pack
Parts Program name ETS 8M
Power consumption [W] 4.1 W
Product accessories Stepper valve accessories
Product group Expansion valves
Product Name Description Elec. expansion valve coil
Quantity per packing format 12 pc
Serviceable No
Supply voltage [V] DC 12 V
Supply voltage [V] DC 12 V
Type ETS 8M
UL evaluated Yes
Used for product ETS 8M

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality