Elec. expansion valve coil, ETS 8M
034G8304
Supply voltage [V] DC: 12, Used for product: ETS 8M, Electrical connector: JST XHP-6, Cable length [m]: 3.000
Supply voltage [V] DC: 12, Used for product: ETS 8M, Electrical connector: JST XHP-6, Cable length [m]: 3.000
Gross weight | 0.22 Kilogram |
Net weight | 0.192 Kilogram |
Volume | 0.495 Liter |
EAN | 5702424595234 |
Gross weight | 0.22 Kilogram |
Net weight | 0.192 Kilogram |
Volume | 0.495 Liter |
EAN | 5702424595234 |
Approval | cURus |
Cable length [in] | 118.1 in |
Cable length [m] | 3 m |
China RoHS compliance | Out of scope |
Class of Insulation | B |
Coil resistance [Ohm] | 46 |
Current range [A] | 0.26 A |
Electrical connector | JST XHP-6 |
Enclosure rating IP | IP67 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a) |
In scope of WEEE and contain batteries | No |
Motor type | Uni-polar |
Packing format | Multi pack |
Parts Program name | ETS 8M |
Power consumption [W] | 4.1 W |
Product accessories | Stepper valve accessories |
Product group | Expansion valves |
Product Name Description | Elec. expansion valve coil |
Quantity per packing format | 12 pc |
Serviceable | No |
Supply voltage [V] DC | 12 V |
Supply voltage [V] DC | 12 V |
Type | ETS 8M |
UK RoHS compliance | Out of scope |
UL evaluated | Yes |
Used for product | ETS 8M |
Approval | cURus |
Cable length [in] | 118.1 in |
Cable length [m] | 3 m |
China RoHS compliance | Out of scope |
Class of Insulation | B |
Coil resistance [Ohm] | 46 |
Current range [A] | 0.26 A |
Electrical connector | JST XHP-6 |
Enclosure rating IP | IP67 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a) |
In scope of WEEE and contain batteries | No |
Motor type | Uni-polar |
Packing format | Multi pack |
Parts Program name | ETS 8M |
Power consumption [W] | 4.1 W |
Product accessories | Stepper valve accessories |
Product group | Expansion valves |
Product Name Description | Elec. expansion valve coil |
Quantity per packing format | 12 pc |
Serviceable | No |
Supply voltage [V] DC | 12 V |
Supply voltage [V] DC | 12 V |
Type | ETS 8M |
UK RoHS compliance | Out of scope |
UL evaluated | Yes |
Used for product | ETS 8M |