Elec. expansion valve coil, ETS 6
034G5165
Supply voltage [V] DC: 24, Used for product: ETS 6, Electrical connector: 05R-JWPF, Cable length [m]: 0.250
Supply voltage [V] DC: 24, Used for product: ETS 6, Electrical connector: 05R-JWPF, Cable length [m]: 0.250
Gross weight | 0.133 Kilogram |
Net weight | 0.11 Kilogram |
Volume | 0.487 Liter |
EAN | 5702428921749 |
Gross weight | 0.133 Kilogram |
Net weight | 0.11 Kilogram |
Volume | 0.487 Liter |
EAN | 5702428921749 |
Approval |
CQC EAC LLC CDC TYSK RoHS UL |
Cable length [in] | 9.8 in |
Cable length [m] | 0.25 m |
China RoHS compliance | Yes |
Class of Insulation | E |
Coil resistance [Ohm] | 184 |
Compatible Danfoss controllers |
EIM 336 EKD 316 EKD 316C EKE 1A EKE 1B EKE 1C EXD 316 |
Contain batteries | No |
Current range [A] | 0.13 A |
Electrical connector | 05R-JWPF |
Enclosure rating IP | IP66 |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Identical product | 034G5160 |
Packing format | Multi pack |
Parts Program name | ETS 6 |
Power consumption [W] | 3 W |
Product accessories | Electric valve accessories |
Product group | Expansion valves |
Product Name Description | Elec. expansion valve coil |
Protection tube length [mm] | 1800 mm |
Quantity per packing format | 10 pc |
REACH Candidate List substances |
Trixylyl phosphate (CAS no. 25155-23-1) Bisphenol A (BPA, CAS no. 80-05-7) |
SCIP dossier no. | f5d8f281-1004-4fb6-9f5a-6febaff329a2 |
SCIP dossier product name | Electric control valve coil(8) |
Serviceable | No |
Supply voltage [V] DC | 24 V |
Supply voltage [V] DC | 24 V |
Type | ETS 6 |
UK RoHS compliance | Yes |
UL Class | UL CLASS 105 (A) |
UL evaluated | Yes |
Used for product | ETS 6 |
Approval |
CQC EAC LLC CDC TYSK RoHS UL |
Cable length [in] | 9.8 in |
Cable length [m] | 0.25 m |
China RoHS compliance | Yes |
Class of Insulation | E |
Coil resistance [Ohm] | 184 |
Compatible Danfoss controllers |
EIM 336 EKD 316 EKD 316C EKE 1A EKE 1B EKE 1C EXD 316 |
Contain batteries | No |
Current range [A] | 0.13 A |
Electrical connector | 05R-JWPF |
Enclosure rating IP | IP66 |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Identical product | 034G5160 |
Packing format | Multi pack |
Parts Program name | ETS 6 |
Power consumption [W] | 3 W |
Product accessories | Electric valve accessories |
Product group | Expansion valves |
Product Name Description | Elec. expansion valve coil |
Protection tube length [mm] | 1800 mm |
Quantity per packing format | 10 pc |
REACH Candidate List substances |
Trixylyl phosphate (CAS no. 25155-23-1) Bisphenol A (BPA, CAS no. 80-05-7) |
SCIP dossier no. | f5d8f281-1004-4fb6-9f5a-6febaff329a2 |
SCIP dossier product name | Electric control valve coil(8) |
Serviceable | No |
Supply voltage [V] DC | 24 V |
Supply voltage [V] DC | 24 V |
Type | ETS 6 |
UK RoHS compliance | Yes |
UL Class | UL CLASS 105 (A) |
UL evaluated | Yes |
Used for product | ETS 6 |