Spare part, ETS 5M, Manual coil
034G3803
Product Type: Spare part, Used for product: ETS 5M, Type designation: Manual coil, Manual coil
Product Type: Spare part, Used for product: ETS 5M, Type designation: Manual coil, Manual coil
Gross weight | 0.082 Kilogram |
Net weight | 0.055 Kilogram |
Volume | 0.253 Liter |
EAN | 5702428649193 |
Gross weight | 0.082 Kilogram |
Net weight | 0.055 Kilogram |
Volume | 0.253 Liter |
EAN | 5702428649193 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Electric valve accessories |
Product Name Description | Manual coil |
Quantity per packing format | 20 pc |
REACH Candidate List substances | No |
Type | Spare part |
Type designation | Manual coil |
UK RoHS compliance | Out of scope |
Used for product | ETS 5M |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Electric valve accessories |
Product Name Description | Manual coil |
Quantity per packing format | 20 pc |
REACH Candidate List substances | No |
Type | Spare part |
Type designation | Manual coil |
UK RoHS compliance | Out of scope |
Used for product | ETS 5M |