Solenoid valve, EVR 3, Flare, 3/8 in, Function: NC

032F8116

Body material: Brass, Kv value [m³/h]: 0.27, Packing format: Multi pack

Product details

Gross weight 0.24 Kilogram
Net weight 0.19 Kilogram
Volume 0.866 Liter
EAN 5702428093583

 

Actuator system [mm] 13.5 mm
Ambient temperature -40 - 80 °C
Ambient temperature range [°F] [Max] 175 °F
Ambient temperature range [°F] [Min] -40 °F
Approval EAC
LLC CDC TYSK
Body material Brass
Category Art. 4, par. 3
China RoHS compliance Yes exceed limitations
Coil No
Contain batteries No
Cv value [gal/min] 0.31 gal/min
Direction Straightway
Division 01
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a)
6(c)
Fluid Group 1
2
Function NC
Inlet connection type Flare
Inlet size [in] 3/8 in
Inlet size [mm] 10 mm
Kv value [m³/h] 0.27 m³/h
Lubricants compatibility AB
PAG
PAO
POE
PVE
MO
Manual operation option No
Max. Working Pressure [bar] 45.2 bar
Max. Working Pressure [psig] 655 psig
MaxOPD[bar] 10W AC 38 bar
MaxOPD[psi] 10W AC 550 psi
Medium temp. range note Defrost max 130°C/265°F
Medium temperature range [°C] [Max] 105 °C
Medium temperature range [°C] [Min] -40 °C
Medium temperature range [°F] [Max] 221 °F
Medium temperature range [°F] [Min] -40 °F
MinODP [bar] 0 bar
MOPD[bar/psi] Coil Dependent
Orifice size [mm] 3.3 mm
Outlet connection type Flare
Outlet size [in] 3/8 in
Outlet size [mm] 10 mm
Packing format Multi pack
Parts Program name EVR
PFAS content [Yes/No] No
Product accessories Solenoid valve accessories
Product Group Solenoid valves
Product name Solenoid valve
Quantity per packing format 24 pc
REACH Candidate List substances 0.1 Lead (CAS no. 7439-92-1)
Refrigerants R125
R134a
R404A
R407A
R407F
R410A
R417A
R448A
R449A
R450A
R452A
R513A
R407H
R413A
R422A
R422B
R422D
R438A
R447A
R449B
R463A
R513B
R515A
R515B
R442A
R447B
R512A
R22
R407C
R455A
R1234yf
R1234ze(E)
R152a
R32
R444B
R452B
R454A
R454B
R454C
R507A
R516A
SCIP dossier no. 52f475eb-6026-442a-932e-863e4660eac8
SCIP dossier product name EVR 2-8/EVO 100-102
Serviceable Solenoid valve spare parts
Type EVR 3
Type designation Solenoid valve
Valve operation DIRECT

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality