Spare part, EV220B 65-100, Service kit
032U7390
Product Type: Spare part, Used for product: EV220B 65-100, Type designation: Service kit, Service kit
Product Type: Spare part, Used for product: EV220B 65-100, Type designation: Service kit, Service kit
Gross weight | 0.182 Kilogram |
Net weight | 0.167 Kilogram |
Volume | 0.218 Liter |
EAN | 5702428450515 |
Gross weight | 0.182 Kilogram |
Net weight | 0.167 Kilogram |
Volume | 0.218 Liter |
EAN | 5702428450515 |
China RoHS compliance | Out of scope |
Comments | HAND OPERATED |
Description | Manuel Opening Unit |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Medium temperature range [°C] [max] | 120 °C |
Medium temperature range [°C] [min] | -30 °C |
Packing format | Multi pack |
Product group | Solenoid valves spare parts |
Product Name Description | Service kit |
Quantity per packing format | 20 pc |
REACH Candidate List substances | No |
Seal Material | EPDM |
Type | Spare part |
Type designation | Service kit |
UK RoHS compliance | Out of scope |
Used for product | EV220B 65-100 |
China RoHS compliance | Out of scope |
Comments | HAND OPERATED |
Description | Manuel Opening Unit |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Medium temperature range [°C] [max] | 120 °C |
Medium temperature range [°C] [min] | -30 °C |
Packing format | Multi pack |
Product group | Solenoid valves spare parts |
Product Name Description | Service kit |
Quantity per packing format | 20 pc |
REACH Candidate List substances | No |
Seal Material | EPDM |
Type | Spare part |
Type designation | Service kit |
UK RoHS compliance | Out of scope |
Used for product | EV220B 65-100 |