Spare part, EV220B 40BD/SS EPDM, Service kit
032U6324
Product Type: Spare part, Used for product: EV220B 40BD/SS EPDM, Type designation: Service kit, Service kit
Product Type: Spare part, Used for product: EV220B 40BD/SS EPDM, Type designation: Service kit, Service kit
Gross weight | 0.156 Kilogram |
Net weight | 0.141 Kilogram |
Volume | 0.33 Liter |
EAN | 5702423126828 |
Gross weight | 0.156 Kilogram |
Net weight | 0.141 Kilogram |
Volume | 0.33 Liter |
EAN | 5702423126828 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Parts included |
2 x O-rings for equal. orifice 2 x O-rings for pilot system Armature w /valve plate/spring Locking button/nut for coil O-ring for armature tube Spring/diaphragm |
Product group | Solenoid valves spare parts |
Product Name Description | Service kit |
Quantity per packing format | 10 pc |
REACH Candidate List substances | No |
Seal Material | EPDM |
Type | Spare part |
Type designation | Service kit |
UK RoHS compliance | Out of scope |
Used for product | EV220B 40BD/SS EPDM |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Parts included |
2 x O-rings for equal. orifice 2 x O-rings for pilot system Armature w /valve plate/spring Locking button/nut for coil O-ring for armature tube Spring/diaphragm |
Product group | Solenoid valves spare parts |
Product Name Description | Service kit |
Quantity per packing format | 10 pc |
REACH Candidate List substances | No |
Seal Material | EPDM |
Type | Spare part |
Type designation | Service kit |
UK RoHS compliance | Out of scope |
Used for product | EV220B 40BD/SS EPDM |