Spare part, EV220B 40-50, Sub-part
032U0260
Product Type: Spare part, Used for product: EV220B 40-50, Type designation: Sub-part, Manual opening
Product Type: Spare part, Used for product: EV220B 40-50, Type designation: Sub-part, Manual opening
Gross weight | 0.134 Kilogram |
Net weight | 0.128 Kilogram |
Volume | 0.092 Liter |
EAN | 5702428308250 |
Gross weight | 0.134 Kilogram |
Net weight | 0.128 Kilogram |
Volume | 0.092 Liter |
EAN | 5702428308250 |
China RoHS compliance | Out of scope |
Comments | TOOL OPERATED BY SCREWDRIVER |
Description | Manuel Opening Unit |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Medium temperature range [°C] [max] | 90 °C |
Medium temperature range [°C] [min] | -10 °C |
Packing format | Multi pack |
Parts included |
3 x O-rings 4 x screws Equalizing orifice, size III Manual override body |
Product group | Solenoid valves spare parts |
Product Name Description | Manual opening |
Quantity per packing format | 90 pc |
REACH Candidate List substances | No |
Seal Material | NBR |
Type | Spare part |
Type designation | Sub-part |
UK RoHS compliance | Out of scope |
Used for product | EV220B 40-50 |
Used for product comments | seal NBR |
China RoHS compliance | Out of scope |
Comments | TOOL OPERATED BY SCREWDRIVER |
Description | Manuel Opening Unit |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Medium temperature range [°C] [max] | 90 °C |
Medium temperature range [°C] [min] | -10 °C |
Packing format | Multi pack |
Parts included |
3 x O-rings 4 x screws Equalizing orifice, size III Manual override body |
Product group | Solenoid valves spare parts |
Product Name Description | Manual opening |
Quantity per packing format | 90 pc |
REACH Candidate List substances | No |
Seal Material | NBR |
Type | Spare part |
Type designation | Sub-part |
UK RoHS compliance | Out of scope |
Used for product | EV220B 40-50 |
Used for product comments | seal NBR |