Spare part, EV220B 40-50 FKM, Service kit
032U0087
Product Type: Spare part, Used for product: EV220B 40-50 FKM, Type designation: Service kit, Service kit
Product Type: Spare part, Used for product: EV220B 40-50 FKM, Type designation: Service kit, Service kit
Gross weight | 10 Gram |
Net weight | 6 Gram |
Volume | 0.025 Liter |
EAN | 5702423025800 |
Gross weight | 10 Gram |
Net weight | 6 Gram |
Volume | 0.025 Liter |
EAN | 5702423025800 |
China RoHS compliance | Out of scope |
Description | Equalizing Orifice 1.4 mm |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Orifice size [mm] | 1.4 mm |
Packing format | Multi pack |
Parts included |
2 x O-rings Equalizing orifice |
Product group | Solenoid valves spare parts |
Product Name Description | Service kit |
Quantity per packing format | 10 pc |
REACH Candidate List substances | No |
Seal Material | FKM |
Type | Spare part |
Type designation | Service kit |
UK RoHS compliance | Out of scope |
Used for product | EV220B 40-50 FKM |
China RoHS compliance | Out of scope |
Description | Equalizing Orifice 1.4 mm |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Orifice size [mm] | 1.4 mm |
Packing format | Multi pack |
Parts included |
2 x O-rings Equalizing orifice |
Product group | Solenoid valves spare parts |
Product Name Description | Service kit |
Quantity per packing format | 10 pc |
REACH Candidate List substances | No |
Seal Material | FKM |
Type | Spare part |
Type designation | Service kit |
UK RoHS compliance | Out of scope |
Used for product | EV220B 40-50 FKM |