Solenoid valve, EVR 25, Solder, ODF, 1 3/8 in, Function: NO

032L8134

Body material: Brass, Kv value [m³/h]: 9.8, Packing format: Single pack

Product details

Gross weight 3.211 Kilogram
Net weight 2.813 Kilogram
Volume 11.246 Liter
EAN 5702428949798

 

Actuator system [mm] 13.5 mm
Ambient temperature -40 - 80 °C
Ambient temperature range [°F] [max] 175 °F
Ambient temperature range [°F] [min] -40 °F
Approval UL
Body material Brass
China RoHS compliance Yes exceed limitations
Coil No
Contain batteries No
Cv value [gal/min] 11.3 gal/min
Direction Straightway
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a)
6(c)
Function NO
Inlet connection type Solder, ODF
Inlet size [in] 1 3/8 in
Kv value [m³/h] 9.8 m³/h
Lubricants compatibility AB
MO
PAG
PAO
POE
PVE
Manual operation option No
Max. Working Pressure [bar] 45.2 bar
Max. Working Pressure [psig] 655 psig
MaxOPD[bar] 10W AC 21 bar
MaxOPD[bar] 20W DC 21 bar
MaxOPD[bar] coil BJ/BX 21 bar
MaxOPD[psi] 10W AC 305 psi
MaxOPD[psi] 14W AC 305 psi
MaxOPD[psi] 20W DC 305 psi
MaxOPD[psi] coil BJ/BX 305 psi
Medium temp. range note Defrost max 130°C/265°F
Medium temperature range [°C] [max] 105 °C
Medium temperature range [°C] [min] -40 °C
Medium temperature range [°F] [max] 221 °F
Medium temperature range [°F] [min] -40 °F
MinODP [bar] 0.2 bar
MinODP [psi] 2.9 psi
Orifice size [mm] 25 mm
Outlet connection type Solder, ODF
Outlet size [in] 1 3/8 in
Packing format Single pack
Parts Program name EVR
Product accessories Solenoid valve accessories
Product group Solenoid valves
Product Name Description Solenoid valve
Quantity per packing format 1 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R1234ze(E)
R125
R134a
R22
R404A
R407A
R407C
R407F
R410A
R417A
R448A
R449A
R450A
R452A
R507A
R515B
R513A
SCIP dossier no. 4dd4b343-242e-435f-a31a-69d4d192ebbf
SCIP dossier product name EVR 25
Serviceable Solenoid valve spare parts
Type EVR 25
Type designation Solenoid valve, Solder
UL approved refrigerants R125
R134a
R152a
R22
R404A
R407A
R407C
R407F
R410A
R417A
R448A
R449A
R450A
R452A
R507A
R515B
R290
R513A
R600
R600a
R1234ze(E)
R452B
R454B
R32
UL evaluated Yes
Valve operation Servo-piston

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality