Solenoid valve, EVR 22, Solder, ODF, 1 1/8 in, Function: NO

032L3084

Body material: Brass, Kv value [m³/h]: 6, Packing format: Multi pack

Product details

Gross weight 1.847 Kilogram
Net weight 1.396 Kilogram
Volume 4.994 Liter
EAN 5702428675604

 

Actuator system [mm] 13.5 mm
Ambient temperature -40 - 80 °C
Approval EAC
LLC CDC EURO-TYSK
Body material Brass
China RoHS compliance Yes exceed limitations
Coil No
Contain batteries No
Cv value [gal/min] 6.9 gal/min
Direction Straightway
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a)
6(c)
Fluid Group 1
2
Function NO
Inlet connection type Solder, ODF
Inlet size [in] 1 1/8 in
Kv value [m³/h] 6 m³/h
Lubricants compatibility AB
MO
PAG
PAO
POE
PVE
Manual operation option No
Max. Working Pressure [bar] 45.2 bar
Max. Working Pressure [psig] 655 psig
MaxOPD[bar] 10W AC 21 bar
MaxOPD[bar] 20W DC 21 bar
MaxOPD[bar] coil BJ/BX 21 bar
MaxOPD[psi] 10W AC 305 psi
MaxOPD[psi] 20W DC 305 psi
MaxOPD[psi] coil BJ/BX 305 psi
Medium temperature range [°C] [max] 105 °C
Medium temperature range [°C] [min] -40 °C
Medium temperature range [°F] [max] 221 °F
Medium temperature range [°F] [min] -40 °F
MinODP [bar] 0.03 bar
MinODP [psi] 0.44 psi
Orifice size [mm] 24 mm
Outlet connection type Solder, ODM
Outlet size [in] 1 1/8 in
Packing format Multi pack
Parts Program name EVR
PED category Art. 4, par. 3
Product accessories Solenoid valve accessories
Product group Solenoid valves
Product Name Description Solenoid valve
Quantity per packing format 6 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R1234yf
R1234ze(E)
R125
R134a
R152a
R22
R290
R32
R404A
R407A
R407C
R407F
R410A
R417A
R448A
R449A
R450A
R452A
R507A
R513A
R600
R600a
R407H
R413A
R422A
R422B
R422D
R438A
R442A
R444B
R447A
R447B
R449B
R452B
R454A
R454B
R454C
R455A
R463A
R512A
R513B
R515A
R515B
R516A
SCIP dossier no. 95debbe1-872f-4331-8148-b4a92f85f8c0
SCIP dossier product name EVR 10-22
Serviceable Solenoid valve spare parts
Type EVR 22
Type designation Solenoid valve, Solder
UL approved refrigerants R125
R134a
R152a
R22
R290
R404A
R407A
R407C
R407F
R410A
R417A
R448A
R449A
R450A
R452A
R507A
R513A
R600
R600a
R407H
R422A
R422B
R422D
R438A
R442A
R447B
R449B
R452B
R454B
R463A
R513B
R515A
R515B
R1234ze(E)
Valve operation Servo-diaphragm

Accessoires

Pièces de rechange

Replacement

Remplacement

Remplacement

Services

Logiciel

Software and firmware to extend functionality