Solenoid valve, EVUL 1, solder, ODF, 1/4 in, Function: NC
032F8200
Body material: Stainless steel, Kv value [m³/h]: 0.100, Packing format: Industrial pack
Body material: Stainless steel, Kv value [m³/h]: 0.100, Packing format: Industrial pack
Gross weight | 0.069 Kilogram |
Net weight | 0.056 Kilogram |
Volume | 0.38 Liter |
EAN | 5702428406710 |
Gross weight | 0.069 Kilogram |
Net weight | 0.056 Kilogram |
Volume | 0.38 Liter |
EAN | 5702428406710 |
Actuator system [mm] | 9 mm |
Ambient temperature | -40 - Coil dependend |
Approval |
EAC LLC CDC TYSK UR |
Body material | Stainless steel |
China RoHS compliance | Yes exceed limitations |
Coil | No |
Cv value [gal/min] | 0.12 gal/min |
Direction | Angleway |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a), 6(c) |
Function | NC |
In scope of WEEE and contain batteries | No |
Inlet connection type | Solder, ODF |
Inlet size [in] | 1/4 in |
Kv value [m³/h] | 0.1 m³/h |
Lubricants compatibility |
AB MO PAG PAO POE PVE |
Manual operation option | No |
Max. Working Pressure [bar] | 90 bar |
Max. Working Pressure [psig] | 1305 psig |
Medium temperature range [°C] [max] | 105 °C |
Medium temperature range [°C] [min] | -40 °C |
Medium temperature range [°F] [max] | 221 °F |
Medium temperature range [°F] [min] | -40 °F |
MinODP [bar] | 0.02 bar |
MOPD[bar/psi] | Coil Dependend |
Outlet connection type | Solder, ODF |
Outlet size [in] | 1/4 in |
Packing format | Industrial pack |
Product accessories | Solenoid valve accessories |
Product group | Solenoid valves |
Product Name Description | Solenoid valve |
Quantity per packing format | 40 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R1233zd(E) R1234yf R1234ze(E) R1270 R134a R22/R407C R23 R290 R32 R404A/R507A R407A R407F R407H R410A R422B R422D R438A R444B R448A R449A R449B R450A R452A R452B R454A R454B R454C R455A R463A R513A R513B R515A R515B R516A R600 R600a R744 |
SCIP dossier no. | 16ab3d9e-ddf2-4401-873a-972ca0baafcf |
Serviceable | No |
Type | EVUL 1 |
Type designation | Solenoid valve, Solder |
UK RoHS compliance | Out of scope |
UL approved refrigerants |
R1233zd(E) R134a R22 R23 R404A R407A R407C R407F R407H R410A R422B R422D R438A R448A R449A R449B R450A R452A R463A R507A R513A R513B R515A R515B R516A R744 |
Actuator system [mm] | 9 mm |
Ambient temperature | -40 - Coil dependend |
Approval |
EAC LLC CDC TYSK UR |
Body material | Stainless steel |
China RoHS compliance | Yes exceed limitations |
Coil | No |
Cv value [gal/min] | 0.12 gal/min |
Direction | Angleway |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a), 6(c) |
Function | NC |
In scope of WEEE and contain batteries | No |
Inlet connection type | Solder, ODF |
Inlet size [in] | 1/4 in |
Kv value [m³/h] | 0.1 m³/h |
Lubricants compatibility |
AB MO PAG PAO POE PVE |
Manual operation option | No |
Max. Working Pressure [bar] | 90 bar |
Max. Working Pressure [psig] | 1305 psig |
Medium temperature range [°C] [max] | 105 °C |
Medium temperature range [°C] [min] | -40 °C |
Medium temperature range [°F] [max] | 221 °F |
Medium temperature range [°F] [min] | -40 °F |
MinODP [bar] | 0.02 bar |
MOPD[bar/psi] | Coil Dependend |
Outlet connection type | Solder, ODF |
Outlet size [in] | 1/4 in |
Packing format | Industrial pack |
Product accessories | Solenoid valve accessories |
Product group | Solenoid valves |
Product Name Description | Solenoid valve |
Quantity per packing format | 40 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R1233zd(E) R1234yf R1234ze(E) R1270 R134a R22/R407C R23 R290 R32 R404A/R507A R407A R407F R407H R410A R422B R422D R438A R444B R448A R449A R449B R450A R452A R452B R454A R454B R454C R455A R463A R513A R513B R515A R515B R516A R600 R600a R744 |
SCIP dossier no. | 16ab3d9e-ddf2-4401-873a-972ca0baafcf |
Serviceable | No |
Type | EVUL 1 |
Type designation | Solenoid valve, Solder |
UK RoHS compliance | Out of scope |
UL approved refrigerants |
R1233zd(E) R134a R22 R23 R404A R407A R407C R407F R407H R410A R422B R422D R438A R448A R449A R449B R450A R452A R463A R507A R513A R513B R515A R515B R516A R744 |