Solenoid valve, EVRB

032F6391

Function: NC, Inlet connection type: Thread, Outlet connection type: Thread

Product details

Gross weight 2.58 Kilogram
Net weight 2.48 Kilogram
Volume 2.268 Liter
EAN 5715255011170

 

Actuator system [mm] 13.5 mm
Approval EAC
Body material Steel
Coil No
Contain batteries No
Direction Angleway
Function NC
Inlet connection type Thread
Inlet size [in] G 1/4
Manual operation option No
Max. Working Pressure [bar] 52 bar
Max. Working Pressure [psig] 754 psig
Outlet connection type Thread
Outlet size [in] G 1/4
Packing format Multi pack
Product accessories No
Product group Solenoid valves
Product Name Description Solenoid valve
Quantity per packing format 2 pc
Refrigerants R134a
R22/R407C
R23
R404A/R507A
R407A
R410A
R717
Serviceable Solenoid valve spare parts
Type EVRB
Type designation Valve manifold

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality