Solenoid valve, EVRB

032F6361

Function: NC, Inlet connection type: Thread, Outlet connection type: Thread

Product details

Gross weight 2.58 Kilogram
Net weight 0.007 Kilogram
Volume 2.268 Liter
EAN 5702428998956

 

Actuator system [mm] 13.5 mm
Approval EAC
Body material Steel
China RoHS compliance Out of scope
Coil No
Contain batteries No
Direction Angleway
EU RoHS compliance Out of scope
Function NC
Inlet connection type Thread
Inlet size [in] G 1/4
Manual operation option No
Max. Working Pressure [bar] 52 bar
Max. Working Pressure [psig] 754 psig
MaxOPD[bar] 10W AC 40 bar
MaxOPD[bar] 20W DC 21 bar
Outlet connection type Thread
Outlet size [in] G 1/4
Packing format Multi pack
Product accessories No
Product group Solenoid valves
Product Name Description Solenoid valve
Quantity per packing format 2 pc
REACH Candidate List substances No
Refrigerants R134a
R22/R407C
R23
R404A/R507A
R407A
R410A
R717
Serviceable Solenoid valve spare parts
Type EVRB
Type designation Valve manifold

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality