Solenoid valve, EVRB

032F3282

Function: 1 NO+1 NC, Inlet connection type: Thread, Outlet connection type: Thread

Product details

Gross weight 3.123 Kilogram
Net weight 3.039 Kilogram
Volume 2.61 Liter
EAN 5702422142386

 

Actuator system [mm] 13.5 mm
Ambient temperature -50 - 50 °C
Ambient temperature range [°F] [max] 120 °F
Ambient temperature range [°F] [min] -58 °F
Approval EAC
Body material Steel
China RoHS compliance Out of scope
Coil No
Contain batteries No
Direction Threeway
EU RoHS compliance Out of scope
Function 1 NO+1 NC
Inlet connection type Thread
Inlet size [in] G 1/4
Manual operation option Yes
Max. Working Pressure [bar] 28 bar
Max. Working Pressure [psig] 400 psig
MaxOPD[bar] 10W AC 14 bar
MaxOPD[bar] 20W DC 14 bar
Medium temperature range [°C] [max] 90 °C
Medium temperature range [°C] [min] -50 °C
Medium temperature range [°F] [max] 194 °F
Medium temperature range [°F] [min] -58 °F
Outlet connection type Thread
Outlet size [in] G 1/4
Packing format Industrial pack
Product accessories No
Product group Solenoid valves
Product Name Description Solenoid valve
Quantity per packing format 3 pc
REACH Candidate List substances No
Refrigerants R134a
R22/R407C
R23
R404A/R507A
R407A
R410A
R717
Serviceable Solenoid valve spare parts
Type EVRB
Type designation Valve manifold, 2 pilots

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality