Preheaters, FPHE 5, 6 kg/h, PTC element: 1 x 50, Thermostat: 60/32

030N5067

FPHE 5

Product details

Gross weight 0.105 Kilogram
Net weight 0.104 Kilogram
Volume 0.143 Liter
EAN 5702425091506

 

Approval CE
Intertek Semko
Capacity [kg/h] 6 kg/h
CE evaluated Yes
China RoHS compliance Out of scope
Closing valve No
Connections G 1/8
Contain batteries No
Cut in temperature [°C] 60 °C
Cut out temperature [°C] 32 °C
Description FPHE 5
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a)-I
7(c)-I
Neck diameter [mm] 18.5 mm
Packing format Industrial pack
Product group Preheaters
PTC element 1 x 50
Quantity per packing format 50 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. a3d8754f-6209-413f-b077-51e1d3e96389
SCIP dossier product name Oil preheater FPHE 10
Supply voltage [V] 230 V
Supply voltage [V] [Max] 255 V
Supply voltage [V] [Min] 180 V
Thermostat 60/32
Type FPHE 5
UL evaluated Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality