Water nozzles, 1.8 L/h, 80 °, Hollow

030L5068

HX 0.55 gph 80°H

Product details

Gross weight 0.033 Kilogram
Net weight 0.031 Kilogram
Volume 0.023 Liter
EAN 5702424632472

 

Approval CE
Capacity [l/h] 1.8 L/h
CE evaluated Yes
CEN No
China RoHS compliance Out of scope
Contain batteries No
Description HX 0.55 gph 80°H
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a)
6(a)-I
6(c)
Filter type None
LE anti-drip valve Yes
Material type SnNi coated brass
Packing format Industrial pack
Product group Water nozzles
Quantity per packing format 50 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Reference point 10 bar tap water
SCIP dossier no. fa172e74-ba00-4b97-8fcd-43f84e681ec1
SCIP dossier product name HX-AD nozzles
Shape Conical
Spray angle [°] 80 °
Spray pattern Hollow
spray pattern marking H
Thread 9/16-24 UNEF
Type HX-AD
UK RoHS compliance Yes with exemptions
UL evaluated Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality