Oil Nozzles, KH, 0.85 gal/h, 3.3 L/h, 60 °, Hollow

030H6218

0.85GAL 60KH

Product details

Gross weight 0.033 Kilogram
Net weight 0.032 Kilogram
Volume 0.024 Liter
EAN 5702425004933

 

Approval CE
Capacity [kg/h] 0 kg/h
Capacity [l/h] 3.3 L/h
Capacity [USgal/h] 0.85 gal/h
CE evaluated Yes
CEN No
China RoHS compliance Out of scope
Contain batteries No
Description 0.85GAL 60KH
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a)
6(a)-I
6(c)
Filter grade [µm] 75
Filter type Sinter
LE anti-drip valve No
Material type Brass
Packing format Industrial pack
Product group Oil Nozzles
Quantity per packing format 10 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Reference point 7.0 bar, 1.7 cSt, 790 kg/m³
SCIP dossier no. 28e6ee88-87e8-4899-8be6-9efe56f29e2e
SCIP dossier product name OD Nozzle (1)
Shape Conical
Spray angle [°] 60 °
Spray pattern Hollow
spray pattern marking KH
Type KH
UK RoHS compliance Yes with exemptions
UL evaluated Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality