Oil Nozzles, KH, 0.75 gal/h, 2.7 L/h, 60 °, Hollow

030H6217

0.75GAL 60KHF

Product details

Gross weight 0.034 Kilogram
Net weight 0.033 Kilogram
Volume 0.02 Liter
EAN 5702425035630

 

Approval CE
Capacity [kg/h] 0 kg/h
Capacity [l/h] 2.7 L/h
Capacity [USgal/h] 0.75 gal/h
CE evaluated Yes
CEN No
China RoHS compliance Out of scope
Contain batteries No
Description 0.75GAL 60KHF
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a)
6(a)-I
6(c)
Filter grade [µm] 45
Filter type Sinter
LE anti-drip valve No
Material type Brass
Packing format Industrial pack
Product group Oil Nozzles
Quantity per packing format 10 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Reference point 7.0 bar, 1.7 cSt, 790 kg/m³
SCIP dossier no. 28e6ee88-87e8-4899-8be6-9efe56f29e2e
SCIP dossier product name OD Nozzle (1)
Shape Conical
Spray angle [°] 60 °
Spray pattern Hollow
spray pattern marking H
Type KH
UK RoHS compliance Yes with exemptions
UL evaluated Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality