Oil Nozzles, ES, 0.4 gal/h, 1.2 kg/h, 60 °, Solid

030F6304

0.40GAL 60ES

Product details

Gross weight 0.035 Kilogram
Net weight 0.034 Kilogram
Volume 0.024 Liter
EAN 5702425004025

 

Approval CE
Capacity [kg/h] 1.2 kg/h
Capacity [l/h] 0 L/h
Capacity [USgal/h] 0.4 gal/h
CE evaluated Yes
CEN No
China RoHS compliance Out of scope
Contain batteries No
Description 0.40GAL 60ES
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a)
6(a)-I
6(c)
Filter grade [µm] 45
Filter type Sinter
LE anti-drip valve No
Material type Brass
Packing format Industrial pack
Product group Oil Nozzles
Quantity per packing format 10 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Reference point 7 bar, 3.4 cSt, 820 kg/m³
SCIP dossier no. bc812aa0-0b94-4cd9-a8ac-e935e3957fb7
SCIP dossier product name 30 H F E - Nozzle 0.40-0.60 gph
Shape Conical
Specification point 8.0 bar, 1.65 cSt, 790 kg/m³
Spray angle [°] 60 °
Spray pattern Solid
spray pattern marking ES
Type ES
UK RoHS compliance Yes with exemptions
UL evaluated Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality