Oil Nozzles, SR, 0.45 gal/h, 1.66 kg/h, 45 °, Solid

030F5906

0.45GAL 45SR CEN

Product details

Gross weight 0.035 Kilogram
Net weight 0.034 Kilogram
Volume 0.02 Liter
EAN 5702425032974

 

Approval CE
Capacity [kg/h] 1.66 kg/h
Capacity [l/h] 0 L/h
Capacity [USgal/h] 0.45 gal/h
CE evaluated Yes
CEN Yes
China RoHS compliance Out of scope
Contain batteries No
Description 0.45GAL 45SR CEN
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a)
6(a)-I
6(c)
Filter grade [µm] 45
Filter type Sinter
LE anti-drip valve No
Material type Brass
Packing format Industrial pack
Product group Oil Nozzles
Quantity per packing format 10 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Reference point 7 bar, 3.4 cSt, 820 kg/m³
SCIP dossier no. aee35f8c-910d-4bb2-be2d-092ba1a38cdc
SCIP dossier product name OD-HR/SR Nozzle
Shape Round
Specification point 10 bar, 3.4 cSt, 840 kg/m³
Spray angle [°] 45 °
Spray pattern Solid
spray pattern marking SR
Type SR
UK RoHS compliance Yes with exemptions
UL evaluated Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality