Oil Nozzles, HVO, 2.74 kg/h, 34.6 kW, 60 °, Solid

030B0610

34.6 kW/h 60° S HVO

Product details

Gross weight 0.034 Kilogram
Net weight 0.032 Kilogram
Volume 0.024 Liter
EAN 5702424539108

 

Approval CE
Capacity [kg/h] 2.74 kg/h
Capacity [kW] 34.6 kW
Capacity [l/h] 0 L/h
Capacity [USgal/h] 0 gal/h
CE evaluated Yes
CEN No
China RoHS compliance Out of scope
Contain batteries No
Description 34.6 kW/h 60° S HVO
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a)
6(a)-I
6(c)
Filter grade [µm] 45
Filter type Sinter
LE anti-drip valve No
Material type Brass
Packing format Industrial pack
Product group Oil Nozzles
Quantity per packing format 10 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 8b80bfc8-e2f7-41d1-a936-4d264c6fc2cc
SCIP dossier product name Nozzle HVO
Shape Conical
Specification point 10 bar, 3.4 cSt, 840 kg/m³
Spray angle [°] 60 °
Spray pattern Solid
spray pattern marking S
Type HVO
UK RoHS compliance Yes with exemptions
UL evaluated Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality