Oil Nozzles, LE, 0.4 gal/h, 1.3 kg/h, 80 °, Hollow

030B0439

0.40GAL 80H LE V

Product details

Gross weight 0.035 Kilogram
Net weight 0.034 Kilogram
Volume 0.024 Liter
EAN 5702425046902

 

Approval CE
Capacity [kg/h] 1.3 kg/h
Capacity [l/h] 0 L/h
Capacity [USgal/h] 0.4 gal/h
CE evaluated Yes
CEN No
China RoHS compliance Out of scope
Contain batteries No
Description 0.40GAL 80H LE V
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a)
6(a)-I
6(c)
Filter grade [µm] 30
Filter type Sinter
LE anti-drip valve Yes
Packing format Industrial pack
Product group Oil Nozzles
Quantity per packing format 10 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Reference point 7 bar, 3.4 cSt, 820 kg/m³
SCIP dossier no. cab6b463-1d2b-4e2d-810b-e5f624cef1fc
SCIP dossier product name LE Nozzles 0.40-0.60 gph
Shape Conical
Specification point 11.6 bar, 2.2 cSt, 788 kg/m³
Spray angle [°] 80 °
Spray pattern Hollow
spray pattern marking H
Type LE
UK RoHS compliance Yes with exemptions
UL evaluated Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality