Liquid level regulating valve, PMFL 80-5
027F3058
This product has been discontinued.
Inlet connection size [mm]: 25, Max. Working Pressure [bar]: 28, Temperature range [°C]: -60 - 120
Inlet connection size [mm]: 25, Max. Working Pressure [bar]: 28, Temperature range [°C]: -60 - 120
Gross weight | 7.042 Kilogram |
Net weight | 7.026 Kilogram |
Volume | 8.68 Liter |
EAN | 5702422171096 |
Gross weight | 7.042 Kilogram |
Net weight | 7.026 Kilogram |
Volume | 8.68 Liter |
EAN | 5702422171096 |
Approval |
CE EAC LLC CDC TYSK UKCA UL |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Colour Paint | Cr3 / TLP |
Contain batteries | No |
EU RoHS compliance | Out of scope |
Fluid Group | 1 |
Inlet connection size [mm] | 25 mm |
Max. Working Pressure [bar] | 28 bar |
Max. Working Pressure [psig] | 406 psig |
Packing format | Single pack |
Parts included |
Blanking plug Flange bolts Flange gaskets Pilot connector |
PED category | Art. 3, par. 3 |
Product description | Liquid Level Control |
Product group | Liquid level regulating valves |
Product Name Description | Liquid level regulating valve |
Quantity per packing format | 1 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R134a R22 R404A R407A R407B R407C R407F R410A R502 R717 R401A R402A R409A R421A R507A |
SCIP dossier no. | b9a4d397-4040-40d8-bf76-2fbd22ec1ba4 |
Temperature range [°C] [max] | 120 °C |
Temperature range [°C] [min] | -60 °C |
Temperature range [°F] [max] | 248 °F |
Temperature range [°F] [min] | -76 °F |
Type | PMFL 80-5 |
UL approval file name | REFRIGERANT VALVE 53R0 |
UL evaluated | Yes |
Approval |
CE EAC LLC CDC TYSK UKCA UL |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Colour Paint | Cr3 / TLP |
Contain batteries | No |
EU RoHS compliance | Out of scope |
Fluid Group | 1 |
Inlet connection size [mm] | 25 mm |
Max. Working Pressure [bar] | 28 bar |
Max. Working Pressure [psig] | 406 psig |
Packing format | Single pack |
Parts included |
Blanking plug Flange bolts Flange gaskets Pilot connector |
PED category | Art. 3, par. 3 |
Product description | Liquid Level Control |
Product group | Liquid level regulating valves |
Product Name Description | Liquid level regulating valve |
Quantity per packing format | 1 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R134a R22 R404A R407A R407B R407C R407F R410A R502 R717 R401A R402A R409A R421A R507A |
SCIP dossier no. | b9a4d397-4040-40d8-bf76-2fbd22ec1ba4 |
Temperature range [°C] [max] | 120 °C |
Temperature range [°C] [min] | -60 °C |
Temperature range [°F] [max] | 248 °F |
Temperature range [°F] [min] | -76 °F |
Type | PMFL 80-5 |
UL approval file name | REFRIGERANT VALVE 53R0 |
UL evaluated | Yes |