Flanges, Flange gasket, PMFH 300; NRVA 40 - 50; PMLX 50; MEV 300; PMFL 300; PML 50; MRV 50; PM 50

027F2178

Flange gasket, Used for product: PMFH 300; NRVA 40 - 50; PMLX 50; MEV 300; PMFL 300; PML 50; MRV 50; PM 50, Packing format: Multi pack, Quantity per packing format: 10

Product details

Gross weight 0.028 Kilogram
Net weight 0.008 Kilogram
Volume 0.084 Liter
EAN 5702422104308

 

China RoHS compliance Out of scope
Contain batteries No
Dimensions ID x OD x h [in] 2.382 x 2.972 x 0.059 in
Dimensions ID x OD x h [mm] 60.5 x 75.5 x 1.5 mm
EU RoHS compliance Out of scope
Flange version 12.0
6.0
Material Spec. Asbestos free
Packing format Multi pack
Product group Flanges
Product Name Description Gasket
Quantity per packing format 10 pc
REACH Candidate List substances No
Type Accessory
Type designation Flange gasket
Used for product MEV 300
NRVA 40 - 50
PM 50
PMFH 300
PMFL 300
PML 50
PMLX 50
MRV 50

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality