Check valve, CHV 125
027X0402
Connection size [mm]: 125, Connection type: Butt weld, Direction: Straightway
Connection size [mm]: 125, Connection type: Butt weld, Direction: Straightway
Gross weight | 34.731 Kilogram |
Net weight | 24.945 Kilogram |
Volume | 123.468 Liter |
EAN | 5715162445235 |
Gross weight | 34.731 Kilogram |
Net weight | 24.945 Kilogram |
Volume | 123.468 Liter |
EAN | 5715162445235 |
China RoHS compliance | Out of scope |
Connection size [mm] | 125 mm |
Connection standard | ASME B 36.10M SCHEDULE 80 |
Connection type | Butt weld |
Contain batteries | No |
Direction | Straightway |
EU RoHS compliance | Out of scope |
Packing format | Single pack |
Product description | Check Valve |
Product group | Regionally specified kits |
Product Name Description | Check valve |
Quantity per packing format | 1 pc |
Type | CHV 125 |
UK RoHS compliance | Out of scope |
China RoHS compliance | Out of scope |
Connection size [mm] | 125 mm |
Connection standard | ASME B 36.10M SCHEDULE 80 |
Connection type | Butt weld |
Contain batteries | No |
Direction | Straightway |
EU RoHS compliance | Out of scope |
Packing format | Single pack |
Product description | Check Valve |
Product group | Regionally specified kits |
Product Name Description | Check valve |
Quantity per packing format | 1 pc |
Type | CHV 125 |
UK RoHS compliance | Out of scope |