Check valve, CHV 65
027X0399
Connection size [mm]: 65, Connection type: Butt weld, Direction: Straightway
Connection size [mm]: 65, Connection type: Butt weld, Direction: Straightway
Gross weight | 6.639 Kilogram |
Net weight | 4.435 Kilogram |
Volume | 8.912 Liter |
EAN | 5702424630638 |
Gross weight | 6.639 Kilogram |
Net weight | 4.435 Kilogram |
Volume | 8.912 Liter |
EAN | 5702424630638 |
Connection size [mm] | 65 mm |
Connection standard | ASME B 36.10M SCHEDULE 80 |
Connection type | Butt weld |
Contain batteries | No |
Direction | Straightway |
Packing format | Single pack |
Product description | Check Valve |
Product group | Regionally specified kits |
Product Name Description | Check valve |
Quantity per packing format | 1 pc |
Type | CHV 65 |
Connection size [mm] | 65 mm |
Connection standard | ASME B 36.10M SCHEDULE 80 |
Connection type | Butt weld |
Contain batteries | No |
Direction | Straightway |
Packing format | Single pack |
Product description | Check Valve |
Product group | Regionally specified kits |
Product Name Description | Check valve |
Quantity per packing format | 1 pc |
Type | CHV 65 |