Check valve, CHV 25

027X0397

Connection size [mm]: 25, Connection type: Butt weld, Direction: Straightway

Product details

Gross weight 4.314 Kilogram
Net weight 3.291 Kilogram
Volume 26.748 Liter
EAN 5702424630607

 

Connection size [mm] 25 mm
Connection standard ASME B 36.10M SCHEDULE 80
Connection type Butt weld
Contain batteries No
Direction Straightway
Packing format Single pack
Product description Check Valve
Product group Regionally specified kits
Product Name Description Check valve
Quantity per packing format 1 pc
Type CHV 25

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality