Check valve, CHV 20

027X0394

Connection size [mm]: 20, Connection type: Butt weld, Direction: Straightway

Product details

Gross weight 2.132 Kilogram
Net weight 1.766 Kilogram
Volume 8.931 Liter
EAN 5702424630546

 

Connection size [mm] 20 mm
Connection standard ASME B 36.10M SCHEDULE 80
Connection type Butt weld
Contain batteries No
Direction Straightway
Packing format Single pack
Product description Check Valve
Product group Regionally specified kits
Product Name Description Check valve
Quantity per packing format 1 pc
Type CHV 20

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality