Check valve, CHV 15, Direction: Angleway, Connection standard: ASME B 36.10M SCHEDULE 80
027X0393
Connection size [mm]: 15, Connection type: Butt weld
Connection size [mm]: 15, Connection type: Butt weld
Gross weight | 2.191 Kilogram |
Net weight | 1.816 Kilogram |
Volume | 8.931 Liter |
EAN | 5702424630539 |
Gross weight | 2.191 Kilogram |
Net weight | 1.816 Kilogram |
Volume | 8.931 Liter |
EAN | 5702424630539 |
Connection size [mm] | 15 mm |
Connection standard | ASME B 36.10M SCHEDULE 80 |
Connection type | Butt weld |
Contain batteries | No |
Direction | Angleway |
Packing format | Single pack |
Product description | Check Valve |
Product group | Regionally specified kits |
Product Name Description | Check valve |
Quantity per packing format | 1 pc |
Type | CHV 15 |
Connection size [mm] | 15 mm |
Connection standard | ASME B 36.10M SCHEDULE 80 |
Connection type | Butt weld |
Contain batteries | No |
Direction | Angleway |
Packing format | Single pack |
Product description | Check Valve |
Product group | Regionally specified kits |
Product Name Description | Check valve |
Quantity per packing format | 1 pc |
Type | CHV 15 |