Thermostatic expansion valve, TEA 20-2, R717

027X0319

Temperature range [°C]: -20 - 30

Product details

Gross weight 3.42 Kilogram
Net weight 0.007 Kilogram
Volume 15.822 Liter
EAN 5702428880190

 

China RoHS compliance Yes
Connection size [in] 1/2 in
Connection standard ANSI B 16.11 SCHEDULE 80
Connection type Socket weld
Contain batteries No
EU RoHS compliance Out of scope
Packing format Single pack
Parts included Flange
Product description Electric Expansion Valve
Product group Regionally specified kits
Product Name Description Thermostatic expansion valve
Quantity per packing format 1 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R717
SCIP dossier no. 36edeb64-8ad3-4d4f-be91-c10b973ca10e
SCIP dossier product name TEA TEAT
Temperature range [°C] [max] 30 °C
Temperature range [°C] [min] -20 °C
Type TEA 20-2

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality