Strainer, SNV-ST

027X0153

Inlet connection type: NPT

Product details

Gross weight 0.72 Kilogram
Net weight 0.007 Kilogram
Volume 2.266 Liter
EAN 5702428487542

 

China RoHS compliance Out of scope
Connection size [in] 1/4
Connection standard ANSI/ASME B1.20.1
Connection type NPT
Direction Angleway
EU RoHS compliance Out of scope
Filter version Standard version
In scope of WEEE and contain batteries No
Inlet connection type NPT
Packing format Single pack
Product description Stop Needle Valve
Product group Regionally specified kits
Product Name Description Strainer
Quantity per packing format 1 pc
REACH Candidate List substances No
Type SNV-ST
Type designation Drain Kit
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality