Strainer, non welded, FA 15

027X0151

Connection material: Steel

Product details

Gross weight 0.86 Kilogram
Net weight 0.007 Kilogram
Volume 0.777 Liter
EAN 5702428490986

 

Connection material Steel
In scope of WEEE and contain batteries No
Packing format Single pack
Product group Regionally specified kits
Product Name Description Strainer, non welded
Quantity per packing format 1 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Type FA 15
Type designation Drain Kit

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality