Strainers - non welded

Shows 25 product(s)

006-0040

Strainer, non welded, FA 15

Connection material: Steel, Weave fineness [µm]: 150, Max. Working Pressure [bar]: 28.0

006-0042

Strainer, non welded, FA 15

Connection material: Steel, Weave fineness [µm]: 150, Max. Working Pressure [bar]: 28.0

006-0043

Strainer, non welded, FA 15

Connection material: Steel, Weave fineness [µm]: 150, Max. Working Pressure [bar]: 28.0

006-0046

Strainer, non welded, FA 20

Connection material: Steel, Weave fineness [µm]: 150, Max. Working Pressure [bar]: 28.0

006-0048

Strainer, non welded, FA 20

Connection material: Steel, Weave fineness [µm]: 150, Max. Working Pressure [bar]: 28.0

006-0050

Strainer, non welded, FA 15

Connection material: Steel, Weave fineness [µm]: 150, Max. Working Pressure [bar]: 28.0

006-0051

Strainer, non welded, FA 15

Connection material: Steel, Weave fineness [µm]: 150, Max. Working Pressure [bar]: 28.0

006-0052

Strainer, non welded, FA 15

Connection material: Steel, Weave fineness [µm]: 150, Max. Working Pressure [bar]: 28.0

006-0053

Strainer, non welded, FA 15

Connection material: Steel, Weave fineness [µm]: 150, Max. Working Pressure [bar]: 28.0

006-0057

Strainer, non welded, FA 15

Connection material: Steel, Weave fineness [µm]: 150, Max. Working Pressure [bar]: 28.0

View: