Electric expansion valve, AKVA 15-3, Steel

027X0114

Product details

Gross weight 3.34 Kilogram
Net weight 0.007 Kilogram
Volume 0.777 Liter
EAN 5702428490603

 

Body material Steel
China RoHS compliance Out of scope
Connection size [in] 1 in
Connection type Socket weld
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a), 6(c)
In scope of WEEE and contain batteries No
Outlet connection size [in] 1 in
Packing format Single pack
Product group Regionally specified kits
Product Name Description Electric expansion valve
Quantity per packing format 1 pc
REACH Candidate List substances No
Type AKVA 15-3
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality