Spare part, ICM SS 25-A, Motor Module
027L4798
Product Type: Spare part, Used for product: ICM SS 25-A, Type designation: Motor Module
Product Type: Spare part, Used for product: ICM SS 25-A, Type designation: Motor Module
Gross weight | 1.856 Kilogram |
Net weight | 0.007 Kilogram |
Volume | 3.329 Liter |
EAN | 5702428922975 |
Gross weight | 1.856 Kilogram |
Net weight | 0.007 Kilogram |
Volume | 3.329 Liter |
EAN | 5702428922975 |
Approval | LLC CDC EURO-TYSK |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product group | ICM / ICS / ICLX spare parts |
Product Name Description | Function module |
Quantity per packing format | 1 pc |
Type | Spare part |
Type designation | Motor Module |
UK RoHS compliance | Out of scope |
Used for product | ICM SS 25-A |
Approval | LLC CDC EURO-TYSK |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product group | ICM / ICS / ICLX spare parts |
Product Name Description | Function module |
Quantity per packing format | 1 pc |
Type | Spare part |
Type designation | Motor Module |
UK RoHS compliance | Out of scope |
Used for product | ICM SS 25-A |