Spare part, ICM SS 20-A33, Motor Module
027L4785
Product Type: Spare part, Used for product: ICM SS 20-A33, Type designation: Motor Module
Product Type: Spare part, Used for product: ICM SS 20-A33, Type designation: Motor Module
Gross weight | 1.579 Kilogram |
Net weight | 1.559 Kilogram |
Volume | 0.777 Liter |
EAN | 5702428923194 |
Gross weight | 1.579 Kilogram |
Net weight | 1.559 Kilogram |
Volume | 0.777 Liter |
EAN | 5702428923194 |
Approval | LLC CDC EURO-TYSK |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product group | ICM / ICS / ICLX spare parts |
Product Name Description | Function module |
Quantity per packing format | 1 pc |
Type | Spare part |
Type designation | Motor Module |
UK RoHS compliance | Out of scope |
Used for product | ICM SS 20-A33 |
Approval | LLC CDC EURO-TYSK |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product group | ICM / ICS / ICLX spare parts |
Product Name Description | Function module |
Quantity per packing format | 1 pc |
Type | Spare part |
Type designation | Motor Module |
UK RoHS compliance | Out of scope |
Used for product | ICM SS 20-A33 |