Spare part, ICM SS 20-A, Motor Module
027L4782
Product Type: Spare part, Used for product: ICM SS 20-A, Type designation: Motor Module
Product Type: Spare part, Used for product: ICM SS 20-A, Type designation: Motor Module
Gross weight | 1.6 Kilogram |
Net weight | 1.4 Kilogram |
Volume | 3.335 Liter |
EAN | 5702428923224 |
Gross weight | 1.6 Kilogram |
Net weight | 1.4 Kilogram |
Volume | 3.335 Liter |
EAN | 5702428923224 |
Approval | LLC CDC EURO-TYSK |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product group | ICM / ICS / ICLX spare parts |
Product Name Description | Function module |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Type | Spare part |
Type designation | Motor Module |
UK RoHS compliance | Out of scope |
Used for product | ICM SS 20-A |
Approval | LLC CDC EURO-TYSK |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product group | ICM / ICS / ICLX spare parts |
Product Name Description | Function module |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Type | Spare part |
Type designation | Motor Module |
UK RoHS compliance | Out of scope |
Used for product | ICM SS 20-A |