Valve station, ICF 20 EVRAT, 20 mm, Connection standard: NA
027L4519
Connection size [mm]: 20, Connection type: Flange, Body material: Steel, Surface coating: Zn (TLP), Max. Working Pressure [bar]: 42, Temperature range [°C]: -40 - 105
Connection size [mm]: 20, Connection type: Flange, Body material: Steel, Surface coating: Zn (TLP), Max. Working Pressure [bar]: 42, Temperature range [°C]: -40 - 105
Gross weight | 5.23 Kilogram |
Net weight | 4.707 Kilogram |
Volume | 6.248 Liter |
EAN | 5702428884167 |
Gross weight | 5.23 Kilogram |
Net weight | 4.707 Kilogram |
Volume | 6.248 Liter |
EAN | 5702428884167 |
Approval |
EAC UL |
Body material | Steel |
China RoHS compliance | Out of scope |
Connection material | Steel |
Connection size [in] | 3/4 in |
Connection size [mm] | 20 mm |
Connection standard | NA |
Connection type | Flange |
Contain batteries | No |
Direction | Straightway |
EU RoHS compliance | Out of scope |
Flow direction indicator | Embossed 1-way arrow |
Fluid Group | 1 |
Max. Working Pressure [bar] | 42 bar |
Max. Working Pressure [psig] | 610 psig |
Module 2 | Filter |
Module 2 type | ICFF 15 |
Module 3 | Solenoid valve |
Module 3 type | ICFE20H |
Packing format | Single pack |
PED category | Art. 4, par. 3 |
Product accessories |
Flanges ICF accessories |
Product description | Control Solution |
Product group | Multifunction valves |
Product Name Description | Valve station |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Refrigerants |
R134a R22 R401A R402A R404A R407A R407B R407C R407F R409A R410A R421A R502 R717 R507A |
Serviceable | ICF spare parts |
Surface coating | Zn (TLP) |
Temperature range [°C] [max] | 105 °C |
Temperature range [°C] [min] | -40 °C |
Temperature range [°F] [max] | 221 °F |
Temperature range [°F] [min] | -40 °F |
Type | ICF 20 EVRAT |
Type code ICF | ICF-20-4-25XXXXXXXXXXXXXXYXX |
UK RoHS compliance | Out of scope |
UL approval file name | REFRIGERANT VALVE 53R0 |
UL evaluated | Yes |
Approval |
EAC UL |
Body material | Steel |
China RoHS compliance | Out of scope |
Connection material | Steel |
Connection size [in] | 3/4 in |
Connection size [mm] | 20 mm |
Connection standard | NA |
Connection type | Flange |
Contain batteries | No |
Direction | Straightway |
EU RoHS compliance | Out of scope |
Flow direction indicator | Embossed 1-way arrow |
Fluid Group | 1 |
Max. Working Pressure [bar] | 42 bar |
Max. Working Pressure [psig] | 610 psig |
Module 2 | Filter |
Module 2 type | ICFF 15 |
Module 3 | Solenoid valve |
Module 3 type | ICFE20H |
Packing format | Single pack |
PED category | Art. 4, par. 3 |
Product accessories |
Flanges ICF accessories |
Product description | Control Solution |
Product group | Multifunction valves |
Product Name Description | Valve station |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Refrigerants |
R134a R22 R401A R402A R404A R407A R407B R407C R407F R409A R410A R421A R502 R717 R507A |
Serviceable | ICF spare parts |
Surface coating | Zn (TLP) |
Temperature range [°C] [max] | 105 °C |
Temperature range [°C] [min] | -40 °C |
Temperature range [°F] [max] | 221 °F |
Temperature range [°F] [min] | -40 °F |
Type | ICF 20 EVRAT |
Type code ICF | ICF-20-4-25XXXXXXXXXXXXXXYXX |
UK RoHS compliance | Out of scope |
UL approval file name | REFRIGERANT VALVE 53R0 |
UL evaluated | Yes |