ICF spare parts, Yellow CAP+GASKET, ICFR 25 REG 25-65
027L1308
Yellow CAP+GASKET, ICFR 25 REG 25-65, Used for product: REG25-65; ICF25-40, Packing format: Multi pack, Quantity per packing format: 12
Yellow CAP+GASKET, ICFR 25 REG 25-65, Used for product: REG25-65; ICF25-40, Packing format: Multi pack, Quantity per packing format: 12
Gross weight | 0.218 Kilogram |
Net weight | 0.086 Kilogram |
Volume | 0.798 Liter |
EAN | 5702428303682 |
Gross weight | 0.218 Kilogram |
Net weight | 0.086 Kilogram |
Volume | 0.798 Liter |
EAN | 5702428303682 |
Contain batteries | No |
Packing format | Multi pack |
Product group | ICF spare parts |
Product Name Description | Cap/Gasket |
Quantity per packing format | 12 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | db6103e4-1cc7-46f9-8415-1153152ea04d |
Type | Accessory |
Type designation | Yellow cap incl. gasket |
Used for product |
ICF25-40 REG25-65 |
Contain batteries | No |
Packing format | Multi pack |
Product group | ICF spare parts |
Product Name Description | Cap/Gasket |
Quantity per packing format | 12 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | db6103e4-1cc7-46f9-8415-1153152ea04d |
Type | Accessory |
Type designation | Yellow cap incl. gasket |
Used for product |
ICF25-40 REG25-65 |