Spare part, ICFF 15, Filter module
027L1246
Product Type: Spare part, Used for product: ICFF 15, Type designation: Filter module
Product Type: Spare part, Used for product: ICFF 15, Type designation: Filter module
Gross weight | 0.819 Kilogram |
Net weight | 0.719 Kilogram |
Volume | 1.255 Liter |
EAN | 5702428894968 |
Gross weight | 0.819 Kilogram |
Net weight | 0.719 Kilogram |
Volume | 1.255 Liter |
EAN | 5702428894968 |
China RoHS compliance | Out of scope |
Connection type | G |
Contain batteries | No |
EU RoHS compliance | Out of scope |
Packing format | Single pack |
Product group | ICF spare parts |
Product Name Description | Filter module |
Quantity per packing format | 1 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Spare part |
Type designation | Filter module |
UK RoHS compliance | Out of scope |
Used for product | ICFF 15 |
Used for product comments | Incl. filter |
China RoHS compliance | Out of scope |
Connection type | G |
Contain batteries | No |
EU RoHS compliance | Out of scope |
Packing format | Single pack |
Product group | ICF spare parts |
Product Name Description | Filter module |
Quantity per packing format | 1 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Spare part |
Type designation | Filter module |
UK RoHS compliance | Out of scope |
Used for product | ICFF 15 |
Used for product comments | Incl. filter |