Spare part, ICFW 20, Welding module
027L1245
Product Type: Spare part, Used for product: ICFW 20, Type designation: Welding module
Product Type: Spare part, Used for product: ICFW 20, Type designation: Welding module
Gross weight | 0.629 Kilogram |
Net weight | 0.521 Kilogram |
Volume | 1.228 Liter |
EAN | 5702428398947 |
Gross weight | 0.629 Kilogram |
Net weight | 0.521 Kilogram |
Volume | 1.228 Liter |
EAN | 5702428398947 |
China RoHS compliance | Out of scope |
Contain batteries | No |
EU RoHS compliance | Out of scope |
Packing format | Single pack |
Product group | ICF spare parts |
Product Name Description | Function module |
Quantity per packing format | 1 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Spare part |
Type designation | Welding module |
UK RoHS compliance | Out of scope |
Used for product | ICFW 20 |
China RoHS compliance | Out of scope |
Contain batteries | No |
EU RoHS compliance | Out of scope |
Packing format | Single pack |
Product group | ICF spare parts |
Product Name Description | Function module |
Quantity per packing format | 1 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Spare part |
Type designation | Welding module |
UK RoHS compliance | Out of scope |
Used for product | ICFW 20 |