Actuator, ICAD 600A

027H9075

Product Type: ICAD 600A, Used for product: ICM 32; ICM 25; ICM 20

Product details

Gross weight 1.836 Kilogram
Net weight 1.384 Kilogram
Volume 6.248 Liter
EAN 5702428904957

 

Ambient temperature range [°C] [max] 50 °C
Ambient temperature range [°C] [min] -30 °C
Ambient temperature range [°F] [max] 122 °F
Ambient temperature range [°F] [min] -22 °F
Analog input current opt. [mA] [max] 20 mA
Analog input current opt. [mA] [min] 4 mA
Analog input Volt opt. [V] d.c [max] 10 V
Analog input Volt opt. [V] d.c [min] 2 V
Analog output options [mA] [max] 20 mA
Analog output options [mA] [min] 4 mA
Approval CE
CRN
EAC
LLC CDC TYSK
UL
Cable length [in] 60 in
Cable length [m] 1.5 m
CE evaluated Yes
Contain batteries No
Control cable size [AWG] 7 x ~24 AWG, Ø0.24 in
Control cable size [mm2] 7 x 0,25 mm, Ø6 mm
Dig. Output-Ext supply [V] d.c [max] 24 V
Dig. Output-Ext supply [V] d.c [min] 5 V
Digital Output-Load [Ohm] 50
Digital Output-Max Load [mA] 50 mA
Digital outputs (DO) [pc] 3 pc
Display type LCD
Enclosure rating IP IP67
Function Digital output
Load Analog input Current[Ohm] 200
Load Analog input Voltage[Ohm] 10000
Load Analog output max [Ohm] 250
Output configuration NPN Transistor
Packing format Single pack
Parts Program name ICM
Product description Actuator
Product group Press. and temp. regul. valves
Product Name Description Actuator
Quantity per packing format 1 pc
REACH Candidate List substances No
Supply cable size [AWG] 3 x ~22 AWG, Ø0.19 in
Supply cable size [mm2] 3 x 0,34 mm, Ø4,8 mm
Supply voltage [V] DC 24 V
Supply voltage [V] DC 24 V
Supply voltage load [A] 1.2 A
Supply voltage tolerance [%] [max] 10 %
Supply voltage tolerance [%] [min] -15 %
Temperature range [°C] [max] 50 °C
Temperature range [°C] [min] -30 °C
Temperature range [°F] [max] 122 °F
Temperature range [°F] [min] -22 °F
Type ICAD 600A
UL approval file name REFRIGERANT VALVE 53R0
UL evaluated Yes
Used for product ICM 20
ICM 25
ICM 32

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality