Heat reclaim valve, CTR 20
027H7244
Refrigerants: R744, Kv value [m³/h]: 20.000, Max. Working Pressure [bar]: 140.0, Packing format: Single pack, Quantity per packing format: 1
Refrigerants: R744, Kv value [m³/h]: 20.000, Max. Working Pressure [bar]: 140.0, Packing format: Single pack, Quantity per packing format: 1
Gross weight | 3.678 Kilogram |
Net weight | 3.284 Kilogram |
Volume | 7.383 Liter |
EAN | 5702428921176 |
Gross weight | 3.678 Kilogram |
Net weight | 3.284 Kilogram |
Volume | 7.383 Liter |
EAN | 5702428921176 |
Ambient temperature range [°C] [max] | 60 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [max] | 140 °F |
Ambient temperature range [°F] [min] | -40 °F |
Approval |
CE EAC |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Connection size [mm] | 25 mm |
Connection Solder size [in] | 1 1/8 in |
Connection standard | EN10220 |
Connection Weld size [in] | 1 in |
Contain batteries | No |
Diff.press.setting range [bar] | 3 bar |
Diff.press.setting range [psi] | 43 psi |
EU RoHS compliance | Out of scope |
Kv value [m³/h] | 20 m³/h |
Max. Working Pressure [bar] | 140 bar |
Max. Working Pressure [psig] | 2030 psig |
MaxOPD [bar] | 3 bar |
MaxOPD [psig] | 43 psig |
Packing format | Single pack |
Product accessories | Electric valve accessories |
Product description | Heat reclaim valve |
Product group | Press. and temp. regul. valves |
Product Name Description | Electric regulating valve |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Refrigerants | R744 |
Serviceable | Electric valve spare parts |
Temperature range [°C] [max] | 150 °C |
Temperature range [°F] [max] | 302 °F |
Temperature range [°F] [min] | -32 °F |
Type | CTR 20 |
UK RoHS compliance | Out of scope |
Ambient temperature range [°C] [max] | 60 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [max] | 140 °F |
Ambient temperature range [°F] [min] | -40 °F |
Approval |
CE EAC |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Connection size [mm] | 25 mm |
Connection Solder size [in] | 1 1/8 in |
Connection standard | EN10220 |
Connection Weld size [in] | 1 in |
Contain batteries | No |
Diff.press.setting range [bar] | 3 bar |
Diff.press.setting range [psi] | 43 psi |
EU RoHS compliance | Out of scope |
Kv value [m³/h] | 20 m³/h |
Max. Working Pressure [bar] | 140 bar |
Max. Working Pressure [psig] | 2030 psig |
MaxOPD [bar] | 3 bar |
MaxOPD [psig] | 43 psig |
Packing format | Single pack |
Product accessories | Electric valve accessories |
Product description | Heat reclaim valve |
Product group | Press. and temp. regul. valves |
Product Name Description | Electric regulating valve |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Refrigerants | R744 |
Serviceable | Electric valve spare parts |
Temperature range [°C] [max] | 150 °C |
Temperature range [°F] [max] | 302 °F |
Temperature range [°F] [min] | -32 °F |
Type | CTR 20 |
UK RoHS compliance | Out of scope |