Electric regulating valve, CCMT 3L, 3/8 in
027H7239
Refrigerants: R744, Kv value [m³/h]: 0.26, Max. Working Pressure [bar]: 130, Packing format: Multi pack, Quantity per packing format: 9
Refrigerants: R744, Kv value [m³/h]: 0.26, Max. Working Pressure [bar]: 130, Packing format: Multi pack, Quantity per packing format: 9
Gross weight | 0.74 Kilogram |
Net weight | 0.603 Kilogram |
Volume | 2.236 Liter |
EAN | 5702428679039 |
Gross weight | 0.74 Kilogram |
Net weight | 0.603 Kilogram |
Volume | 2.236 Liter |
EAN | 5702428679039 |
Ambient temperature range [°C] [max] | 50 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [max] | 120 °F |
Ambient temperature range [°F] [min] | -40 °F |
Approval |
EAC LLC CDC EURO-TYSK |
China RoHS compliance | Out of scope |
Connection Solder size [in] | 3/8 in |
Connection standard | EN10220 |
Connection type | Solder, ODF |
Contain batteries | No |
Cv value [gal/min] | 0.3 gal/min |
Diff.press.setting range [bar] | 90 bar |
Diff.press.setting range [psi] | 1305 psi |
EU RoHS compliance | Out of scope |
Kv value [m³/h] | 0.26 m³/h |
Max. Working Pressure [bar] | 130 bar |
Max. Working Pressure [psig] | 1885 psig |
MaxOPD [bar] | 90 bar |
MaxOPD [psig] | 1305 psig |
Packing format | Multi pack |
Product accessories | Electric valve accessories |
Product description | Electric Expansion Valve |
Product group | Press. and temp. regul. valves |
Product Name Description | Electric regulating valve |
Quantity per packing format | 9 pc |
REACH Candidate List substances | No |
Refrigerants | R744 |
Serviceable | Electric valve spare parts |
Temperature range [°C] [max] | 55 °C |
Temperature range [°C] [min] | -20 °C |
Temperature range [°F] [max] | 131 °F |
Temperature range [°F] [min] | -4 °F |
Type | CCMT 3L |
UK RoHS compliance | Out of scope |
UL approved refrigerants | R744 |
Ambient temperature range [°C] [max] | 50 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [max] | 120 °F |
Ambient temperature range [°F] [min] | -40 °F |
Approval |
EAC LLC CDC EURO-TYSK |
China RoHS compliance | Out of scope |
Connection Solder size [in] | 3/8 in |
Connection standard | EN10220 |
Connection type | Solder, ODF |
Contain batteries | No |
Cv value [gal/min] | 0.3 gal/min |
Diff.press.setting range [bar] | 90 bar |
Diff.press.setting range [psi] | 1305 psi |
EU RoHS compliance | Out of scope |
Kv value [m³/h] | 0.26 m³/h |
Max. Working Pressure [bar] | 130 bar |
Max. Working Pressure [psig] | 1885 psig |
MaxOPD [bar] | 90 bar |
MaxOPD [psig] | 1305 psig |
Packing format | Multi pack |
Product accessories | Electric valve accessories |
Product description | Electric Expansion Valve |
Product group | Press. and temp. regul. valves |
Product Name Description | Electric regulating valve |
Quantity per packing format | 9 pc |
REACH Candidate List substances | No |
Refrigerants | R744 |
Serviceable | Electric valve spare parts |
Temperature range [°C] [max] | 55 °C |
Temperature range [°C] [min] | -20 °C |
Temperature range [°F] [max] | 131 °F |
Temperature range [°F] [min] | -4 °F |
Type | CCMT 3L |
UK RoHS compliance | Out of scope |
UL approved refrigerants | R744 |