Electric regulating valve, CCMT 2
027H7200
Refrigerants: R744; R410A; R134a; R1234yf, Kv value [m³/h]: 0.17, Max. Working Pressure [bar]: 140, Packing format: Single pack, Quantity per packing format: 1
Refrigerants: R744; R410A; R134a; R1234yf, Kv value [m³/h]: 0.17, Max. Working Pressure [bar]: 140, Packing format: Single pack, Quantity per packing format: 1
Gross weight | 1.86 Kilogram |
Net weight | 1.5 Kilogram |
Volume | 6.248 Liter |
EAN | 5702428444972 |
Gross weight | 1.86 Kilogram |
Net weight | 1.5 Kilogram |
Volume | 6.248 Liter |
EAN | 5702428444972 |
Ambient temperature range [°C] [max] | 60 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [max] | 140 °F |
Ambient temperature range [°F] [min] | -40 °F |
Approval |
LLC CDC EURO-TYSK UL |
China RoHS compliance | Out of scope |
Connection Solder size [in] | 5/8 in |
Connection standard | EN10220 |
Connection type | Solder, ODF |
Connection Weld size [in] | 1/2 in |
Contain batteries | No |
Cv value [gal/min] | 0.2 gal/min |
Diff.press.setting range [bar] | 90 bar |
Diff.press.setting range [psi] | 1305 psi |
EU RoHS compliance | Out of scope |
Kv value [m³/h] | 0.17 m³/h |
Max. Working Pressure [bar] | 140 bar |
Max. Working Pressure [psig] | 2030 psig |
MaxOPD [bar] | 90 bar |
MaxOPD [psig] | 1305 psig |
Packing format | Single pack |
Product accessories | Electric valve accessories |
Product description | Electric Expansion Valve |
Product group | Press. and temp. regul. valves |
Product Name Description | Electric regulating valve |
Quantity per packing format | 1 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R1234yf R134a R410A R744 |
SCIP dossier no. | 86df1595-1afa-4588-8508-53267586ff81 |
Serviceable | Electric valve spare parts |
Temperature range [°C] [max] | 60 °C |
Temperature range [°C] [min] | -40 °C |
Temperature range [°F] [max] | 140 °F |
Temperature range [°F] [min] | -40 °F |
Type | CCMT 2 |
UK RoHS compliance | Out of scope |
UL approved refrigerants |
R134a R744 |
UL evaluated | Yes |
Ambient temperature range [°C] [max] | 60 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [max] | 140 °F |
Ambient temperature range [°F] [min] | -40 °F |
Approval |
LLC CDC EURO-TYSK UL |
China RoHS compliance | Out of scope |
Connection Solder size [in] | 5/8 in |
Connection standard | EN10220 |
Connection type | Solder, ODF |
Connection Weld size [in] | 1/2 in |
Contain batteries | No |
Cv value [gal/min] | 0.2 gal/min |
Diff.press.setting range [bar] | 90 bar |
Diff.press.setting range [psi] | 1305 psi |
EU RoHS compliance | Out of scope |
Kv value [m³/h] | 0.17 m³/h |
Max. Working Pressure [bar] | 140 bar |
Max. Working Pressure [psig] | 2030 psig |
MaxOPD [bar] | 90 bar |
MaxOPD [psig] | 1305 psig |
Packing format | Single pack |
Product accessories | Electric valve accessories |
Product description | Electric Expansion Valve |
Product group | Press. and temp. regul. valves |
Product Name Description | Electric regulating valve |
Quantity per packing format | 1 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R1234yf R134a R410A R744 |
SCIP dossier no. | 86df1595-1afa-4588-8508-53267586ff81 |
Serviceable | Electric valve spare parts |
Temperature range [°C] [max] | 60 °C |
Temperature range [°C] [min] | -40 °C |
Temperature range [°F] [max] | 140 °F |
Temperature range [°F] [min] | -40 °F |
Type | CCMT 2 |
UK RoHS compliance | Out of scope |
UL approved refrigerants |
R134a R744 |
UL evaluated | Yes |