Electric regulating valve, CCM 20
027H7187
Refrigerants: R404A; R744; R134a; R449A, Kv value [m³/h]: 1.85, Max. Working Pressure [bar]: 90, Packing format: Single pack, Quantity per packing format: 1
Refrigerants: R404A; R744; R134a; R449A, Kv value [m³/h]: 1.85, Max. Working Pressure [bar]: 90, Packing format: Single pack, Quantity per packing format: 1
Gross weight | 2.184 Kilogram |
Net weight | 2.062 Kilogram |
Volume | 6.248 Liter |
EAN | 5702428375726 |
Gross weight | 2.184 Kilogram |
Net weight | 2.062 Kilogram |
Volume | 6.248 Liter |
EAN | 5702428375726 |
Ambient temperature range [°C] [max] | 60 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [max] | 140 °F |
Ambient temperature range [°F] [min] | -40 °F |
Approval |
LLC CDC TYSK cURus |
China RoHS compliance | Out of scope |
Connection Solder size [in] | 7/8 in |
Connection standard | EN10220 |
Connection type | Solder, ODF |
Connection Weld size [in] | 3/4 in |
Contain batteries | No |
Cv value [gal/min] | 1.86 gal/min |
Diff.press.setting range [bar] | 50 bar |
Diff.press.setting range [psi] | 725 psi |
Enclosure rating IP | IP67 |
EU RoHS compliance | Out of scope |
Kv value [m³/h] | 1.85 m³/h |
Max. Working Pressure [bar] | 90 bar |
Max. Working Pressure [psig] | 1305 psig |
MaxOPD [bar] | 50 bar |
MaxOPD [psig] | 725 psig |
Packing format | Single pack |
Product accessories | Electric valve accessories |
Product description | Electric Expansion Valve |
Product group | Press. and temp. regul. valves |
Product Name Description | Electric regulating valve |
Quantity per packing format | 1 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R134a R404A R449A R744 |
SCIP dossier no. | 99c85dea-22ce-43ef-878d-3aa1d9aabe41 |
Serviceable | Electric valve spare parts |
Temperature range [°C] [max] | 60 °C |
Temperature range [°C] [min] | -40 °C |
Temperature range [°F] [max] | 140 °F |
Temperature range [°F] [min] | -40 °F |
Type | CCM 20 |
UK RoHS compliance | Out of scope |
UL approved refrigerants |
R134a R744 |
UL evaluated | Yes |
Ambient temperature range [°C] [max] | 60 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [max] | 140 °F |
Ambient temperature range [°F] [min] | -40 °F |
Approval |
LLC CDC TYSK cURus |
China RoHS compliance | Out of scope |
Connection Solder size [in] | 7/8 in |
Connection standard | EN10220 |
Connection type | Solder, ODF |
Connection Weld size [in] | 3/4 in |
Contain batteries | No |
Cv value [gal/min] | 1.86 gal/min |
Diff.press.setting range [bar] | 50 bar |
Diff.press.setting range [psi] | 725 psi |
Enclosure rating IP | IP67 |
EU RoHS compliance | Out of scope |
Kv value [m³/h] | 1.85 m³/h |
Max. Working Pressure [bar] | 90 bar |
Max. Working Pressure [psig] | 1305 psig |
MaxOPD [bar] | 50 bar |
MaxOPD [psig] | 725 psig |
Packing format | Single pack |
Product accessories | Electric valve accessories |
Product description | Electric Expansion Valve |
Product group | Press. and temp. regul. valves |
Product Name Description | Electric regulating valve |
Quantity per packing format | 1 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R134a R404A R449A R744 |
SCIP dossier no. | 99c85dea-22ce-43ef-878d-3aa1d9aabe41 |
Serviceable | Electric valve spare parts |
Temperature range [°C] [max] | 60 °C |
Temperature range [°C] [min] | -40 °C |
Temperature range [°F] [max] | 140 °F |
Temperature range [°F] [min] | -40 °F |
Type | CCM 20 |
UK RoHS compliance | Out of scope |
UL approved refrigerants |
R134a R744 |
UL evaluated | Yes |