Function module, High press. exp. motor valve, ICMTS 80A
027H3511
Kv value [m³/h]: 18.000, Max. Working Pressure [bar]: 140.0
Kv value [m³/h]: 18.000, Max. Working Pressure [bar]: 140.0
Gross weight | 5 Kilogram |
Net weight | 4.2 Kilogram |
EAN | 5715162603505 |
Gross weight | 5 Kilogram |
Net weight | 4.2 Kilogram |
EAN | 5715162603505 |
Allowable temp. TS [°C] [max] | 150 °C |
Allowable temp. TS [°C] [min] | -60 °C |
Allowable temp. TS [°F] [max] | 302 °F |
Allowable temp. TS [°F] [min] | -76 °F |
Application area | Transcritical CO2 systems |
Approval |
CE UL CRN |
Body material | Steel |
CE evaluated | Yes |
Comments | SVL - 140B |
Compatible Danfoss controllers | EKC 326A |
Connection material | Steel |
Connection standard | EN 10220 |
Contain batteries | No |
Cv value [gal/min] | 20.808 gal/min |
Direction | None |
Flow direction indicator | Embossed 1-way arrow |
Fluid Group | 1 |
Kv value [m³/h] | 18 m³/h |
Manual operation option |
Via ICAD setting Via Multifunction tool |
Max. Working Pressure [bar] | 140 bar |
Max. Working Pressure [psig] | 2030 psig |
MaxOPD [bar] | 90 bar |
MaxOPD [psig] | 1305 psig |
Open/close time [s] | 8 s |
Operation temp. [°C] [max] | 50 °C |
Operation temp. [°C] [min] | -40 °C |
Operation temp. [°F] [max] | 122 °F |
Operation temp. [°F] [min] | -40 °F |
Packing format | Single pack |
Parts Program name | ICMTS |
PED category | I |
Product accessories |
ICAD accessories ICM / ICS / ICLX accessories |
Product description | High press. exp. motor valve |
Product group | Expansion valves |
Product Name Description | Function module |
Quantity per packing format | 1 pc |
Refrigerants | R744 |
Serviceable | ICM / ICS / ICLX spare parts |
Type | ICMTS 80A |
UL approval file name | REFRIGERANT VALVE 53R0 |
UL evaluated | Yes |
Valve operation | Direct |
Allowable temp. TS [°C] [max] | 150 °C |
Allowable temp. TS [°C] [min] | -60 °C |
Allowable temp. TS [°F] [max] | 302 °F |
Allowable temp. TS [°F] [min] | -76 °F |
Application area | Transcritical CO2 systems |
Approval |
CE UL CRN |
Body material | Steel |
CE evaluated | Yes |
Comments | SVL - 140B |
Compatible Danfoss controllers | EKC 326A |
Connection material | Steel |
Connection standard | EN 10220 |
Contain batteries | No |
Cv value [gal/min] | 20.808 gal/min |
Direction | None |
Flow direction indicator | Embossed 1-way arrow |
Fluid Group | 1 |
Kv value [m³/h] | 18 m³/h |
Manual operation option |
Via ICAD setting Via Multifunction tool |
Max. Working Pressure [bar] | 140 bar |
Max. Working Pressure [psig] | 2030 psig |
MaxOPD [bar] | 90 bar |
MaxOPD [psig] | 1305 psig |
Open/close time [s] | 8 s |
Operation temp. [°C] [max] | 50 °C |
Operation temp. [°C] [min] | -40 °C |
Operation temp. [°F] [max] | 122 °F |
Operation temp. [°F] [min] | -40 °F |
Packing format | Single pack |
Parts Program name | ICMTS |
PED category | I |
Product accessories |
ICAD accessories ICM / ICS / ICLX accessories |
Product description | High press. exp. motor valve |
Product group | Expansion valves |
Product Name Description | Function module |
Quantity per packing format | 1 pc |
Refrigerants | R744 |
Serviceable | ICM / ICS / ICLX spare parts |
Type | ICMTS 80A |
UL approval file name | REFRIGERANT VALVE 53R0 |
UL evaluated | Yes |
Valve operation | Direct |