Spare part, ICV 32 HA4A, Inspection kit
027H3132
Product Type: Spare part, Used for product: ICV 32 HA4A, Type designation: Inspection kit
Product Type: Spare part, Used for product: ICV 32 HA4A, Type designation: Inspection kit
Gross weight | 1.501 Kilogram |
Net weight | 1.383 Kilogram |
Volume | 3.335 Liter |
EAN | 5702428938525 |
Gross weight | 1.501 Kilogram |
Net weight | 1.383 Kilogram |
Volume | 3.335 Liter |
EAN | 5702428938525 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | ICM / ICS / ICLX spare parts |
Product Name Description | Service kit |
Quantity per packing format | 12 pc |
Type | Spare part |
Type designation | Inspection kit |
UK RoHS compliance | Out of scope |
Used for product | ICV 32 HA4A |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | ICM / ICS / ICLX spare parts |
Product Name Description | Service kit |
Quantity per packing format | 12 pc |
Type | Spare part |
Type designation | Inspection kit |
UK RoHS compliance | Out of scope |
Used for product | ICV 32 HA4A |